Publish your products
K-1156-W1 Bancroft® 65-7/8" x 41-3/4" drop-in bath with Bask® heated surface and end drain
K-1156-W1 Bancroft® 65-7/8" x 41-3/4" drop-in bath with Bask® heated surface and end drain
    Kohler

    K-1156-W1 Bancroft® 65-7/8" x 41-3/4" drop-in bath with Bask® heated surface and end drain

    Settle into a relaxing soak in classic style. Part of the Bancroft collection, this bath draws its design inspiration from the simple elegance of early 1900s American architecture. The heated surface warms your back, shoulders, and neck with adjustable temperature settings to create a soothing, spa-like environment.

    Features

    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck.
    • Three heat settings allow you to customize the surface temperature.
    • Molded lumbar support and armrests offer extra comfort while bathing.
    • Reversible drain.
    • Coordinates with other products in the Bancroft collection.

    Material

    • Acrylic

    Installation

    • Drop-in

    Additional Hydrotherapy Options

    • Soaking Bath - 1156-0
    • Soaking Bath + Bask heated surface - 1156-W1
    • BubbleMassage air bath - 1158-G
    • BubbleMassage air bath + chromatherapy - 1158-GCR
    • BubbleMassage air bath + Bask heated surface - 1158-GW
    • VibrAcoustic - 1158-VB
    • VibrAcoustic + Bask heated surface - 1158-VBW
    • Whirlpool - 1158-H2
    • Soaking Bath + Bask heated surface - 1156-W1
    • BubbleMassage air bath - 1158-G
    • BubbleMassage air bath + chromatherapy - 1158-GCR
    • BubbleMassage air bath + Bask heated surface - 1158-GW
    • VibrAcoustic - 1158-VB
    • VibrAcoustic + Bask heated surface - 1158-VBW
    • Whirlpool - 1158-H2


    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 65-7/8", Height 22", Width 41-3/4"

    Technical specification
    • Unique ref.kohler-K-1156-W1
    • Product familyBathing
    • Product groupBancroft®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainAcrylic
    • Material secondaryAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit