Publish your products
Composed® Wall-mount touchless bathroom sink faucet with Kinesis® sensor technology, AC-powered
Kohler

Composed® Wall-mount touchless bathroom sink faucet with Kinesis® sensor technology, AC-powered

With a striking contemporary profile, the Composed® faucet brings elegant residential design to commercial bathrooms. Kinesis® technology features a concealed sensor inside the wall-mount spout for highly accurate, consistent activation and a sleek look. Valving is located below the deck, creating a smaller footprint with a clean, design-forward aesthetic and easy serviceability.

Features

  • Kinesis® technology with concealed sensor allows for a clean aesthetic and provides extraordinarily accurate and reliable actuation in varying installation environments
  • Below-counter valving reduces the faucet footprint and provides easier service
  • Design-forward aesthetic for commercial bathroom spaces
  • 0.5 gpm (1.9 lpm) maximum flow rate
  • Requires K-13480 single or K-13481 multiple AC adapter unit
  • On-demand usage with 30-second max. continual run cycle to prevent vandalism and save water
  • Vandal-resistant aerated outlet
  • 18" (457 mm) stainless steel braided flexible supply hose for easy installation
  • 8-9/16" (217 mm) spout reach
  • Includes spout assembly, grid drain, control box assembly, supply hose, and standard mounting hardware
  • Grid drain
  • Concealed mechanical mixer sold separately
  • Complies with the Safe Drinking Water Act (SDWA)

Material

  • Brass spout
  • Cast brass valve

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-123C36-SANA
  • Product familyFaucets
  • Product groupComposed®.
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
  • Height (inches)2.38
  • Width (inches)2.38
  • Depth (inches)8.43
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit