Publish your products
K-13125 Pinstripe® 3" cabinet pull
Kohler

K-13125 Pinstripe® 3" cabinet pull

The Pinstripe drawer pull adds functionality to bathroom or kitchen drawers while creating a distinctive style. Constructed of premium metal for durability, this handle features strong lines and striking octagonal contours that recall the Art Deco sensibility of the 1930s.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Pinstripe faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13125
  • Product familyAccessories
  • Product groupPinstripe®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)0.56
  • Width (inches)1.31
  • Depth (inches)3.56
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit