Publish your products
K-13517-RF Manual toilet 1.28 gpf-retrofit flushometer valve
Kohler

K-13517-RF Manual toilet 1.28 gpf-retrofit flushometer valve

Reliable piston technology delivers consistent performance and accurate discharge across a full range of incoming water pressures.

FEATURES

  • Engineered for optimal performance with KOHLER® 1.28 gpf toilet
  • Reliable piston valve technology
  • Chloramine resistance on all rubber components exposed to waterway
  • Durable cast brass construction
  • Does not include vacuum breaker or control stop
  • This product can help a building earn Water Efficiency points in the LEED Green Building Rating System™. See specification sheet for water use data
  • Complies with the guidelines of the Americans with Disabilities Act (ADA)
  • Locking stop cap and non-hold open design provide protection against vandalism

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13517-RF
  • Product familyFlushometer
  • Product groupFlushometer
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)15.62
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit