Publish your products
Devonshire® 60" x 32" Heated BubbleMassage™ air bath with reversible drain
Kohler

Devonshire® 60" x 32" Heated BubbleMassage™ air bath with reversible drain

Relax in beauty with this classically designed Heated Bubblemassage air bath. Revealing traditional, elegant lines, the Devonshire offers old-world appeal in a sleek silhouette. Lumbar supports and armrests invite you to lean back and relax, while heated airjets release thousands of bubbles to massage your body at the level of intensity you prefer, helping to center your mind and release tension in your muscles.

Features

  • 120 airjets release thousands of heated bubbles that surround and support the body in a warm massage
  • Variable-speed blower lets you adjust massage intensity to 18 levels
  • Built-in heater
  • Automatic and manual purge cycles remove residual water from air channels after use
  • 60-minute automatic shutoff timer
  • Molded lumbar support and armrests offer extra comfort while bathing.
  • Keypad control
  • Textured bottom surface

Technology

  • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

Material

  • Acrylic

Installation

  • Drop-in
  • Reversible drain
  • 120 V electrical requirement allows for easy installation with standard outlet
  • Requires two dedicated circuits

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-1357-GH
  • Product familyBathtubs
  • Product groupDevonshire®
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)20
  • Width (inches)32
  • Depth (inches)60
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit