Publish your products
K-13696-G Contemporary 10" single-function 1.75 gpm rainhead with Katalyst® air-induction technology
Kohler

K-13696-G Contemporary 10" single-function 1.75 gpm rainhead with Katalyst® air-induction technology

Enjoy a shower that simulates the soaking deluge of a warm summer downpour. This contemporary-style rainhead features innovative Katalyst air-induction technology, which efficiently mixes air and water to produce large water droplets and deliver a powerful, thoroughly drenching overhead shower experience. Its clean good looks and durable finish coordinate with many other KOHLER faucets and accessories.

FEATURES

  • Single-function rain showerhead.
  • MasterClean™ spray nozzles prohibit mineral buildup for easy cleaning.
  • Katalyst® Spray Technology with air induction ball joint.
  • Optimized sprayface for maximum performance.
  • 1.75 gallon (6.6 L) per minute flow rate.

Material

  • Solid brass construction.

Installation

  • 1/2" - 14 NPT connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13696-G
  • Product familyShowers
  • Product groupContemporary Square
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)2.75
  • Width (inches)10
  • Depth (inches)10
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit