Publish your products
K-13716 1-1/2" x 24" tailpiece
Kohler

K-13716 1-1/2" x 24" tailpiece

For use with applications requiring longer than standard toilet inlet to flushometer rough-ins.

Features

  • No valve disassembly required.
  • For use with flushometers.

Material 

  • Brass construction.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13716
  • Product familyPlumbing
  • Product groupTailpiece
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)24
  • Width (inches)1.72
  • Depth (inches)1.72
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit