Publish your products
K-14444 Purist® Vertical toilet paper holder
Kohler

K-14444 Purist® Vertical toilet paper holder

The minimalist design of Purist faucets and accessories complements both traditional and contemporary bath decors. This toilet tissue holder showcases a unique vertical style that echoes the elegant simplicity of the Purist Collection.

FEATURES

  • Vertical holder makes changing toilet tissue quick and simple.
  • Solid-brass construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Purist Collection.

Installation

  • Tools for installation included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14444
  • Product familyToilet Tissue Holder
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)6.31
  • Width (inches)3
  • Depth (inches)4.31
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other
  • OmniClass Number23-21 43 15 31
  • OmniClass TitleToilet Tissue Dispensers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit