Publish your products
K-14788-GR Shift® Square multifunction 2.5 gpm handshower with Grey handle
K-14788-GR Shift® Square multifunction 2.5 gpm handshower with Grey handle
K-14788-GR Shift® Square multifunction 2.5 gpm handshower with Grey handle
    Kohler

    K-14788-GR Shift® Square multifunction 2.5 gpm handshower with Grey handle

    The clean contemporary look of the Shift Square multifunction handshower complements a wide variety of style lines. Two spray options give you a personalized experience, allowing you to target specific areas with a concentrated massage or fulll-coverage setting.

    • FEATURES
    • Multifunction handshower offers full-coverage and targeted massage spray settings.
    • Ergonomic design is comfortable and easy to grip.
    • MasterClean™ sprayface is easy to clean.
    • 2.5 gpm (9.5 l/min) flow rate.
    • Note: This product cannot be shipped to CA and CO.
    • Material
    • KOHLER finishes resist corrosion and tarnish.
    • Installation
    • Bracket or slidebar required for wall-mount installation.
    • Deck-mount holder required for deck-mount installation.

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 15/16", H 9"W 1"

    Technical specification
    • Unique ref.kohler-K-14788-GR
    • Product familyHandshowers
    • Product groupShift™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit