Publish your products
K-20212-W Iron Plains® Trough Rectangle Drop-in/undermount vessel bathroom sink with White painted underside
K-20212-W Iron Plains® Trough Rectangle Drop-in/undermount vessel bathroom sink with White painted underside
    Kohler

    K-20212-W Iron Plains® Trough Rectangle Drop-in/undermount vessel bathroom sink with White painted underside

    With its gently curved, organic shape, the Iron Plains sink combines distinctive style with the extreme durability, strength, and vintage soul of KOHLER enameled cast iron. This large trough-style bathroom sink has a painted underside, which allows for a striking vessel installation as well as drop-in or under-mount installation.

    Features

    • Large rectangular basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Overflow drain.

    Material

    • KOHLER® enameled cast iron.
    • Painted underside in White.

    Installation

    • Vessel, drop-in, or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-20212-W
    • Product familySinks
    • Product groupIron Plains® Trough Rectangle
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)6.68
    • Width (inches)15.62
    • Depth (inches)30
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit