Publish your products
K-2032 Greenwich™ 20-3/4" x 18-1/4" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes
K-2032 Greenwich™ 20-3/4" x 18-1/4" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes
    Kohler

    K-2032 Greenwich™ 20-3/4" x 18-1/4" wall-mount/concealed arm carrier bathroom sink with 4" centerset faucet holes

    5.0 out of 5 stars5.0(5 reviews)

    When your lavatory needs to stand up to rigorous use, depend on premium KOHLER materials. Crafted of vitreous china with our exclusive KOHLER glaze, this Greenwich wall-mount lavatory will provide a lifetime of beauty and reliable performance. Its remarkably hard, glossy finish protects the surface for a clean, sanitary sink that maintains its shine under repeated use. This model has drillings for a concealed arm carrier, a faucet with 4" centers and includes a wall hanger. 

    Features

    • Made from premium materials that withstand high-volume usage
    • Constructed of vitreous china
    • 20-3/4"L x 18-1/4"W
    • Wall-mount installation
    • Faucet not included
    • Includes wall hanger
    • Drilled for concealed arm carrier

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 20-3/4", Height 12-7/8", Width 18-1/4"

    Technical specification
    • Unique ref.kohler-K-2032
    • Product familySinks
    • Product groupGreenwich™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit