Publish your products
K-2053-NR Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes and right-hand soap dispenser hole
K-2053-NR Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes and right-hand soap dispenser hole
    Kohler

    K-2053-NR Soho® 20" x 18" wall-mount/concealed arm carrier bathroom sink with 8" widespread faucet holes and right-hand soap dispenser hole

    Crafted of premium materials that withstand high-volume usage, the Soho wall-mount lavatory brings style and long-lasting beauty to any bath or powder room. This model features a sealed overflow and drillings for a faucet with 8" centers, a right-hand soap dispenser and a concealed arm carrier.

    FEATURES

    • Made from premium materials that withstand high-volume usage.
    • Constructed of vitreous china.
    • 20" x 18"
    • Wall-mount installation.
    • 8" center drilling.
    • Drilled for concealed arm carrier.
    • With sealed overflow and soap dispenser drilling on right.


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2053-NR
    • Product familySinks
    • Product groupSoho®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)7
    • Width (inches)18
    • Depth (inches)20
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit