Publish your products
K-22065 Graze® Bar sink faucet with swing spout
K-22065 Graze® Bar sink faucet with swing spout
K-22065 Graze® Bar sink faucet with swing spout
    Kohler

    K-22065 Graze® Bar sink faucet with swing spout

    Drawing on inspiration rooted deep in Americana, we bring you Graze™. This bold statement piece conjures memories of the spikes that built railroads — the steel industry where iron was forged. Breaking from the norm of more delicate smooth round lines, the bold square base and unique strong silhouette is eye-catching on your counter, and a design to compliment most every home.

    FEATURES

    • High-arch 360° rotating swing spout offers vertical clearance for filling pitchers.
    • 8-1/8 (206 mm) swing spout reach.
    • 1.5 gpm (5.7 l/min) maximum flow rate at 60 psi (4.14 bar).
    • Single lever handle makes adjusting water temperature easy with one hand.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Deck-mount.
    • Single-hole.
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-22065
    • Product familyFaucets
    • Product groupGraze®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)13.75
    • Width (inches)2.37
    • Depth (inches)8.12
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit