Publish your products
K-22178-G Purist® 1.75 gpm multifunction handshower kit with Katalyst® air-induction technology
Kohler

K-22178-G Purist® 1.75 gpm multifunction handshower kit with Katalyst® air-induction technology

This all-in-one kit makes it easy to upgrade your showering space with a Purist® multifunction handshower. The complete kit includes the handshower, hose, slidebar and slidebar trim. An advanced spray engine provides three experiences-full coverage, pulsating massage or silk spray-all enhanced with Katalyst® air-induction technology for a completely indulgent showering experience. Ergonomic design offers ideal balance and weight in the hand.


FEATURES

  • Includes Purist® 1.75-gpm multifunction handshower, 60" metal hose, 30" slidebar and contemporary slidebar trim.
  • Advanced spray engine provides three experiences: full coverage, pulsating massage and silk spray.
  • Full coverage spray produces an encompassing spray for everyday use and utilizes Katalyst® air induction to create large, full drops.
  • Pulsating massage spray targets sore muscles to ease away aches and pains.
  • Silk spray releases a dense, luxurious spray ideal for rinsing.
  • Thumb tab allows for a smooth transition between sprays.
  • Combination of balance, weight, grip and angle makes this handshower comfortable and easy to use.
  • MasterClean™ sprayface resists hard water buildup and is easy to clean.
  • 1.75 gpm (gallons per minute) flow rate.
  • 30" slidebar features adjustable mounting brackets for installation flexibility.
  • Coordinates with Purist®, Stillness® and Composed® faucets and accessories.

Material

  • KOHLER finishes resist corrosion and tarnishing.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22178-G
  • Product familyShowers
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)28
  • Width (inches)6.32
  • Depth (inches)5.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit