Publish your products
Clearflo Square brass tile-in shower drain
Kohler

Clearflo Square brass tile-in shower drain

Complete your custom shower installation with the superior quality and reliability of this KOHLER drain. Designed for tile-in applications, the full-assembly drain with cast iron body and brass throat provides a code-compliant solution for multifamily and hospitality projects.

Features

  • Full-assembly drain includes grid, brass throat and cast iron drain body
  • Removable square-shaped grid plate
  • Reversible collar accommodates a range of tile thicknesses
  • 3" cast iron drain body inlet to fit 2" and 3" metal connection
  • Brass construction drain throat

Material

  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Through-the-floor tile-in installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22673
  • Product familyShowers
  • Product groupClearflo
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
  • Height (inches)3.86
  • Width (inches)6.59
  • Depth (inches)6.59
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG015530
  • ETIM NamePipes
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit