Publish your products
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit
    Kohler

    Awaken® 2-in-1 multifunction 2.5 gpm shower combo kit

    Turn your shower into the ultimate spa-like experience with the innovative Awaken 2-in-1 multifunction shower combo kit. A rotating rail creates virtually endless options for shower head positions – rotate the rail horizontally and adjust the shower head and handheld shower head for a relaxing shoulder massage. Rotate the rail vertically for a more traditional hair and body showering experience. Both shower head and handheld shower head are comprised of three spray sensations to suit your every mood. The Awaken 2-in-1 shower combo also features a water-saving pause feature to temporarily pause water flow.

    Features

    • Multifunction showerhead and handshower each have advanced spray engines to provide three experiences: wide coverage, intense drenching, and targeted spray
    • Wide coverage spray produces an encompassing spray for everyday use
    • Intense drenching spray delivers a forceful spray ideal for rinsing shampoo from hair
    • Targeted spray is a focused stream for targeting sore muscles or use as a utility spray
    • Pause feature temporarily pauses water flow to conserve water while you lather, shave, or shampoo
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • 2.5 gpm (9.5 lpm) maximum flow rate at 45 psi (3.1 bar)
    • Box includes: Showerhead, handshower, 60" (1524 mm) metal hose

    Material

    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Shower arm and flange sold separately

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23218
    • Product familyShowers
    • Product groupAwaken®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)10.35
    • Width (inches)13.54
    • Depth (inches)10.39
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit