Publish your products
K-2362-4 Cimarron® Pedestal bathroom sink with 4" centerset faucet holes
Kohler

K-2362-4 Cimarron® Pedestal bathroom sink with 4" centerset faucet holes

The Cimarron collection combines the best of traditional and contemporary design for a versatile look that complements a range of bathroom styles. Beveled edges and simple lines enhance the uniquely shaped basin.

FEATURES

  • 4-inch center faucet holes.
  • Overflow drain.
  • Combination consists of the K-2363-4 basin and the K-2364 pedestal.
  • Coordinates with other products in the Cimarron collection.

Material

  • Vitreous china.

Installation

  • Pedestal

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2362-4
  • Product familySinks
  • Product groupCimarron®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)34.5
  • Width (inches)18.88
  • Depth (inches)22.75
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit