Publish your products
K-2388 Inscribe® Wading Pool® Vessel bathroom sink
K-2388 Inscribe® Wading Pool® Vessel bathroom sink
    Kohler

    K-2388 Inscribe® Wading Pool® Vessel bathroom sink

    An alluring contrast of shapes defines the Inscribe Wading Pool sink. The deep, circular cast iron basin has gently sloping walls descending to a precisely squared bottom with centered drain.


    Features

    • Circular basin with sloping walls.
    • Centered drain.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Vessel

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 16-1/2", Height 6-1/2", Width 16-1/2"

    Technical specification
    • Unique ref.kohler-K-2388
    • Product familyBathroom Sinks
    • Product groupInscribe®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit