Publish your products
Components® Bathroom sink faucet spout with Row design, 1.2 gpm
Kohler

Components® Bathroom sink faucet spout with Row design, 1.2 gpm

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath. Choose a spout, handles, and finish to build your own signature modern look. Displaying a monumental yet playful angularity, this Row spout features a tall height that complements vessel-style sinks. Pair it with your choice of Components sink handles for a personalized design.

Features

  • 6-11/16" (170 mm) spout reach
  • Tall height is ideal for vessel-style sinks
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Laminar flow delivers a graceful stream of water
  • Includes metal touch-activated drain with 1-1/4" tailpiece
  • For use with Components K-77974-4, K-77974-8, K-77974-9, or K-77963-8A faucet handles (sold separately)
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • Widespread or remote valve

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23887
  • Product familyFaucets
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)11.37
  • Width (inches)2.36
  • Depth (inches)6.64
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit