Publish your products
Kelston® Pedestal sink base
Kohler

Kelston® Pedestal sink base

This Kelston® pedestal combines classic architectural elements with bold contemporary lines to create a design that works well in a wide range of bathroom decors. Pair this pedestal with the Kelston® basin for a complete pedestal sink.

Features

  • Combines with the K-24051 basin to create the K-24050 Kelston pedestal sink
  • Coordinates with other products in the Kelston collection

Material

  • Vitreous china

Installation

  • Pedestal

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24052
  • Product familySink Accessories
  • Product groupKelston®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)28.99
  • Width (inches)7.46
  • Depth (inches)7.78
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017910
  • ETIM NameAccessories for sanitary devices
  • Uniclass 2015 CodePr_20_85_47
  • Uniclass 2015 DescriptionLegs, pedestals, hangers and stringers
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit