Publish your products
Graze® Beverage faucet
Graze® Beverage faucet
Graze® Beverage faucet
Graze® Beverage faucet
    Kohler

    Graze® Beverage faucet

    This Graze® beverage faucet adds convenience and style to your kitchen with a transitional design and color finishes uniquely harmonized to the Graze kitchen faucet collection. A swing spout makes filling large pitchers a breeze, while a ceramic valve gives you precise control over water flow to prevent splashing. Pair this faucet with a bar/prep sink and an undercounter water filter or chiller for easy access to pure, refreshing drinking water.

    Features

    • Transitional styling
    • Integrated air gap offers reverse osmosis (RO) compatibility
    • Right-side lever handle
    • 9-5/8" (244 mm) spout height
    • 5-9/16" (141 mm) spout reach
    • Faucet spout rotates 360° and offers clearance for filling glasses and pitchers
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • RO (reverse osmosis) compatible
    • Works with KOHLER filtration systems or as a cold water tap
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Single hole

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-24134
    • Product familyKitchen Faucet
    • Product groupGraze®
    • TypeObject (single object)
    • Date of publishing2024-01-03
    • Edition number1
    • Height (inches)9.59
    • Width (inches)1.99
    • Depth (inches)5.54
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit