Publish your products
Statement™ Round 12" single-function rainhead, 2.5 gpm
Statement™ Round 12" single-function rainhead, 2.5 gpm
Statement™ Round 12" single-function rainhead, 2.5 gpm
Statement™ Round 12" single-function rainhead, 2.5 gpm
Statement™ Round 12" single-function rainhead, 2.5 gpm
Statement™ Round 12" single-function rainhead, 2.5 gpm
    Kohler

    Statement™ Round 12" single-function rainhead, 2.5 gpm

    Enjoy a shower that simulates a soaking summer storm, all without wasteful overspray. This contemporary 10" round rainhead features Full Coverage with Katalyst air-induction technology, which efficiently mixes air and water to produce large water droplets and deliver a powerful, consistent, full overhead spray experience. The single-function rainhead's clean good looks and durable finish coordinate with many KOHLER faucets and accessories.

    Features

    • Single-function round rainhead features Full Coverage with Katalyst technology, a drenching spray experience ideal for rinsing shampoo from hair
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • Optimized sprayface for maximum performance.

    Technology

    • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

    Material

    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Requires single-function rainhead shower arm and flange (sold separately)
    • 1/2 -14 NPT connection

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-26291
    • Product familyShowers
    • Product groupStatement™
    • TypeObject (single object)
    • Date of publishing2023-01-23
    • Edition number1
    • Height (inches)3.94
    • Width (inches)11.93
    • Depth (inches)11.93
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit