Publish your products
Tone™ Wall-mount single-handle bathroom sink faucet, 1.2 gpm
Kohler

Tone™ Wall-mount single-handle bathroom sink faucet, 1.2 gpm

With clean lines and a soft teardrop base, the Tone bathroom faucet collection features a fresh take on midcentury modern style. This inviting design, where minimalism meets warmth, makes for a perfect fit in any space. Paired with thoughtful functionality, the Tone collection is a dynamic beauty.

Features

  • A single handle controls both on/off activation and temperature setting
  • 7-11/16" (195 mm) spout reach
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Coordinates with other products in the Tone collection

Material

  • Premium material construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26438-4
  • Product familyFaucets
  • Product groupTone™
  • TypeObject (single object)
  • Date of publishing2023-04-20
  • Edition number1
  • Height (inches)2.64
  • Width (inches)4
  • Depth (inches)7.66
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit