Publish your products
Occasion™ Deck-mount bath spout with Cane design
Occasion™ Deck-mount bath spout with Cane design
Occasion™ Deck-mount bath spout with Cane design
    Kohler

    Occasion™ Deck-mount bath spout with Cane design

    Unapologetically luxurious and truly unforgettable, Occasion bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Fashioned after the era’s sleek dress lines and bold car designs, the Occasion collection reflects graceful elegance, blending classic midcentury and modern design. Customize your bath with the collection’s distinctive pentagonal accents, faceted bases, flowing lines, and delicate edges. Choose a spout, handles, and finish to build your own signature design. Sleek and statuesque, the Occasion deck-mount bath spout with Cane design pairs with your choice of Occasion deck-mount bath faucet handles for a look as fashionable as it is functional.

    Features

    • Nondiverter spout
    • 7-3/4" (197 mm) spout reach
    • Part of the Occasion bathroom faucet and accessory collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Deck-mount

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27016
    • Product familyFaucets
    • Product groupOccasion™
    • TypeObject (single object)
    • Date of publishing2023-07-05
    • Edition number1
    • Height (inches)12.41
    • Width (inches)2.76
    • Depth (inches)7.79
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit