Publish your products
Riff® 18" towel bar
Kohler

Riff® 18" towel bar

Inspired by the French and Spanish architecture of the historical American South, the Riff bathroom faucet and accessory collection offers a contemporary twist on traditional design. This towel bar combines quality craftsmanship with distinctive, classic lines to elevate your space with a timeless feel. Offering high design, the Riff collection is a true modern classic.

Features

  • 18" (457 mm) bar
  • Coordinates with other products in the Riff collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Installation hardware and template included

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27409
  • Product familyAccessories
  • Product groupRiff™
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)2.66
  • Width (inches)18
  • Depth (inches)4.01
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit