Publish your products
K-27742-SC02 Terret™ 15½" two-light sconce
Kohler

K-27742-SC02 Terret™ 15½" two-light sconce

Inspired by the equestrian-themed lifestyle and its interior design following, Terret lighting collection offers an updated perspective on what originated from aristocratic English country estates. A tailored whole-home collection featuring unique glass shapes and textures, decorative metal details, and classic finishes, Terret presents classic horse and stable influences for the modern space.

Features

  • Uniquely shaped glass shades intersect with decorative metal rings and rods in equestrian-inspired designs.
  • A great piece for almost any space — master bathroom, guest bathroom, hallway, or bedside.
  • Requires two bulbs with medium (E26) base; type A or G bulb recommended (sold separately).
  • Suitable for damp locations, per UL 1598.

Material

  • Manufactured with quality materials and complemented with a meticulous finishing process.
  • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes.

Installation

  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-27742-SC02
  • Product familyLighting Fixture
  • Product groupTerret™
  • TypeObject (single object)
  • Date of publishing2022-04-25
  • Edition number1
  • Height (inches)10.91
  • Width (inches)15.55
  • Depth (inches)8.44
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit