Publish your products
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
Venza® Widespread bathroom sink faucet, 1.0 gpm
    Kohler

    Venza® Widespread bathroom sink faucet, 1.0 gpm

    Combining simple, architectural forms with sensual lines, the Venza bathroom faucet collection blends organic design elements with crisp, minimal geometry. This bathroom sink faucet exemplifies the Venza collection’s contours. At Kohler, we make it our business to help you create the bathroom space of your dreams.

    Features

    • Two lever handles offer separate control of hot and cold water
    • 5-1/2" (140 mm) spout reach
    • 1.0 gpm (3.8 lpm) maximum flow rate at 60 psi (4.14 bar)
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • Clicker drain with tailpiece
    • Coordinates with other products in the Venza collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Water Conservation & Rebates

    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

    Installation

    • Deck-mount
    • For 8" - 16" (203 - 406 mm) centers
    • Handles are preassembled on valves to simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28125-4K
    • Product familyFaucets
    • Product groupVenza™
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)7.55
    • Width (inches)8
    • Depth (inches)5.4
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit