Publish your products
K-2815 Dolce Vita® Drop-in bathroom sink
K-2815 Dolce Vita® Drop-in bathroom sink
K-2815 Dolce Vita® Drop-in bathroom sink
    Kohler

    K-2815 Dolce Vita® Drop-in bathroom sink

    The incredibly beautiful shape, unsurpassed depth of color and distinctive raised pattern on the underside of the Dolce Vita lavatory can only be created from KOHLER Cast Iron. This self-rimming lavatory is without faucet holes; complete the look with a wall- or counter-mount faucet.

    FEATURES

    • The incredibly beautiful shape, unsurpassed depth of color and distinctive raised pattern on the underside.
    • Constructed of KOHLER® Cast Iron.
    • 17-1/2"L x 17-1/2"H.
    • Self-rimming installation.
    • No faucet holes.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2815
    • Product familySinks
    • Product groupDolce Vita®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)6.75
    • Width (inches)17.5
    • Depth (inches)17.5
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit