Publish your products
SpaViva™ Two-function handshower, 2.5 gpm
Kohler

SpaViva™ Two-function handshower, 2.5 gpm

Enhance your grooming experience with the SpaViva handshower. This handshower features the pore-cleansing power of MicroBubble spray while also offering full-coverage Katalyst spray that retains more heat with each drop. An extendable handle adjusts easily at the push of a button to effectively cleanse hard-to-reach areas and rejuvenate your skin from head to toe. Elevate your self-care routine with the SpaViva all-in-one cleansing device (sold separately) and enjoy a spa-like shower experience in the comfort of your own home.

Features

  • Multifunction handshower with advanced spray engine provides two spray experiences: full coverage with Katalyst® and MicroBubble
  • Full coverage with Katalyst® air-induction technology delivers a drenching spray experience, ideal for rinsing shampoo from hair
  • MicroBubble spray infuses tiny bubbles into water to help clean pores and leave skin feeling refreshed
  • Easily transition between sprays with control buttons on sprayface
  • Handle extends 2-5/8" (67 mm) with push of a button to wash hard-to-reach areas
  • 2.5 gpm (9.5 lpm) maximum flow rate
  • Pairs with the K-28683 SpaViva™ all-in-one cleansing device (sold separately)

Technology

  • Katalyst® air-induction technology infuses water with air, creating bigger drops for a more powerful spray

Material

  • Premium material construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Requires shower hose (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28681-Y
  • Product familyHandshowers
  • Product groupSpaViva™
  • TypeObject (single object)
  • Date of publishing2024-03-15
  • Edition number1
  • Height (inches)10.62
  • Width (inches)5.12
  • Depth (inches)2.76
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit