Publish your products
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
Buckley™ 32-1/4" undermount double-bowl kitchen sink
    Kohler

    Buckley™ 32-1/4" undermount double-bowl kitchen sink

    The Buckley undermount stainless steel sink features SilentShield®, an engineered sound-absorption system that significantly reduces dishwashing and disposal noise. Two deep double-equal bowls with a contemporary flair provide more workable space for larger items. Rear drain placement creates more usable space under your cabinet.

    Features

    • 36" (914 mm) minimum base cabinet width
    • Double-equal bowls
    • 9" (229 mm) depth provides generous workspace
    • Rounded corners are easy to clean
    • SilentShield® sound-absorption technology offers quieter performance
    • Rear drains increase workspace in the sink and storage space underneath
    • No faucet holes; requires wall- or counter-mount faucet
    • Box includes: Sink, installation hardware
    • Optional K-28903 silicone bowl mat (sold separately)

    Material

    • Premium 18-gauge stainless steel
    • KOHLER stainless steel sinks resist corrosion and tarnishing

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28900
    • Product familyKitchen Sinks
    • Product groupBuckley™
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)9.31
    • Width (inches)32
    • Depth (inches)18.3
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit