Publish your products
Buckley Bamboo cutting board
Buckley Bamboo cutting board
Buckley Bamboo cutting board
    Kohler

    Buckley Bamboo cutting board

    Bamboo cutting boards are frequently sought after by professional chefs for their durability, while at the same time being gentle on their knives. And because of its natural resistance to water seepage, bamboo is a favorite in the kitchen. This bamboo cutting board will make a beautiful and convenient work surface for prepping foods over select KOHLER® sinks.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28905
    • Product familyKitchen Sinks
    • Product groupBuckley™
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)1.16
    • Width (inches)11
    • Depth (inches)17.63
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit