Publish your products
Sartorial™ Paisley Caxton® Rectangle Undermount bathroom sink
Sartorial™ Paisley Caxton® Rectangle Undermount bathroom sink
Sartorial™ Paisley Caxton® Rectangle Undermount bathroom sink
    Kohler

    Sartorial™ Paisley Caxton® Rectangle Undermount bathroom sink

    The Sartorial collection pays homage to the refined elegance of 19th-century European textiles. Inspired by an exuberant French block print from 1850, this intricate paisley pattern has an organic quality, showcased beautifully on the Caxton undermount sink. Pair it with the Sartorial Herringbone sink for a coordinated master bath vanity.

    Features

    • Decorated with a textural Paisley design on White background
    • Deep rectangular basin
    • No faucet holes; requires wall- or counter-mount faucet

    Material

    • Vitreous china

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29471-FP1
    • Product familySinks
    • Product groupSartorial™
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)7.33
    • Width (inches)15.54
    • Depth (inches)19.95
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit