Publish your products
K-2973-KS MasterShower® Thermostatic valve with integrated volume control and stops
Kohler

K-2973-KS MasterShower® Thermostatic valve with integrated volume control and stops

Take showering beyond the ordinary with this 1/2-inch MasterShower thermostatic valve. When paired with a stacked valve trim, this valve delivers a high-temperature limit stop for added safety and a high-flow rate for precise, consistent temperature control.

FEATURES

  • High-temperature limit setting for added safety.
  • Temperature-balancing mechanism.
  • Scald hazard prevention.
  • Integral service stops.
  • Crossflow prevention.
  • 1/2" NPT connections.
  • Serviceable inlet filter screens.
  • Single outlet.
  • Independent temperature volume controls.

Material

  • Forged brass valve body.

Installation

  • Wall-mount.
  • Requires K-9663 twin ell (sold separately) when using a diverter bath spout.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2973-KS
  • Product familyValves
  • Product groupMasterShower®.
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)6.37
  • Width (inches)4.62
  • Depth (inches)3.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit