Publish your products
K-3171-HCF Undertone® Preserve® 31-1/2" x 18" x 9-3/4" Undermount double-equal bowl kitchen sink
K-3171-HCF Undertone® Preserve® 31-1/2" x 18" x 9-3/4" Undermount double-equal bowl kitchen sink
    Kohler

    K-3171-HCF Undertone® Preserve® 31-1/2" x 18" x 9-3/4" Undermount double-equal bowl kitchen sink

    The innovative Undertone Preserve sink resists scratching and withstands the everyday wear and tear your sink endures, keeping it looking newer for longer. Constructed from premium stainless steel, this sink also features an engineered sound-absorption system that significantly reduces disposal and dishwashing noise for a quieter kitchen environment. The included bottom sink rack provides a flat work surface in the sink basin.

    FEATURES

    • 36" minimum base cabinet width.
    • Double-equal bowls.
    • 9-1/2" depth provides generous workspace.
    • Innovative Preserve™ sink resists scratching and withstands everyday wear and tear.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Rear drain increases workspace in the sink and storage space underneath.
    • Includes bottom sink rack.
    • Includes installation hardware.

    Material

    • Premium 18-gauge stainless steel

    Installation

    • No faucet holes.
    • Undermount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3171-HCF
    • Product familySinks
    • Product groupUndertone® Preserve®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)9.75
    • Width (inches)18
    • Depth (inches)31.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit