Publish your products
K-31750 Draft® Pivoting toilet paper holder
Kohler

K-31750 Draft® Pivoting toilet paper holder

Design your own bathroom storage with the Draft collection, a contemporary-style modular system that works for you and your individual space. This toilet tissue holder coordinates with other Draft accessories, so you can create a customized wall landscape to store and display essential bathroom items. Featuring a range of finishes and sizes, the Draft system is easy to expand as your needs change.

FEATURES

  • Holds Draft 6-inch tray, holder, or container (sold separately).
  • Coordinates with other products in the Draft collection.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-31750
  • Product familyAccessories
  • Product groupDraft™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)4.31
  • Width (inches)5.94
  • Depth (inches)4.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit