Publish your products
Sphere Two-light sconce
Sphere Two-light sconce
    Kohler

    Sphere Two-light sconce

    Inspired by tailored yet playful SoHo style and popular midcentury modern designs, the Sphere lighting collection displays uniquely juxtaposed metal orbs and frosted-glass globes for a warm, ambient glow in your bath space. Curated exclusively for ANN SACKS® by Kohler, the series features one- and two-light sconces, and a six-light flush-mount ceiling fixture. The artfully blended, globular metal and frosted-glass two-light sconce is based on a simple backplate. Standing proud from the wall, the sleek, round modern fixture provides a soft backlit glow, the perfect vanity accent.

    Features

    • In two finishes, and inspired by 1950s design, this versatile collection speaks to a myriad of interior styles
    • Requires two bulbs with G9 base; G9 halogen with maximum 40W or equivalent 60W LED recommended (sold separately)
    • Suitable for damp locations, per UL 1598
    • Includes installation hardware

    Material

    • Premium metal and glass construction
    • Manufactured with quality materials and complemented with a meticulous finishing process
    • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32516-SC02
    • Product familyLighting Fixture
    • Product groupSphere
    • TypeObject (single object)
    • Date of publishing2024-01-11
    • Edition number1
    • Height (inches)11.93
    • Width (inches)5
    • Depth (inches)6.02
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit