Publish your products
K-33524-ASB Helst™ 36" bathroom vanity set
Kohler

K-33524-ASB Helst™ 36" bathroom vanity set

Helst plays it subtle by combining clean lines, tasteful shiplap-style drawer and door fronts, and minimalist hardware. The modern vanity collection features a tall leg option with below-deck shelf, or install without legs for a wall-hung alternative. Personalize your bathroom furniture with choice of cabinet color. Cabinet, countertop, sink, tall legs with shelf, and brushed nickel hardware are included and ready for DIY-installation. Additional hardware finishes are available (sold separately).

Features 
  • Set includes cabinet, precut quartz vanity top, sink, optional tall legs and shelf, and hardware in standard finish.
  • One full-extension 12¾" (325 mm) drawer with soft-close side-mount slides.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • 18" (457 mm) cabinet interior provides ample storage space.
  • Finish-matched cabinet interior offers generous clearance for plumbing.
  • Quartz vanity top adds beauty and long-lasting durability.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33529 upgraded hardware finishes, K-25816 quartz backsplash, and K-25819 quartz side splash (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Can be installed with legs or wall-hung.
  • Easy installation – no special tools required.
  • Separate vanity top makes for simplified installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33524-ASB
  • Product familyFurniture
  • Product groupHelst™
  • TypeObject (single object)
  • Date of publishing2021-09-30
  • Edition number1
  • Height (inches)35.78
  • Width (inches)36.09
  • Depth (inches)18.95
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit