Publish your products
K-3519 Highline® Classic Comfort Height® two-piece elongated 1.0 gpf toilet bowl
Kohler

K-3519 Highline® Classic Comfort Height® two-piece elongated 1.0 gpf toilet bowl

Highline Pressure Lite 1.0 gpf toilets are perfect for those customers aggressively seeking the benefits of water conservation, this new toilet qualifies for water rebate programs and contributes to LEED credits. An optimized 1.0-gallon flush setting reduces water consumption by more than 30% over 1.6-gallon toilets, offering a water savings of more than 5,000 gallons of water per toilet, per year.

  • 30-1/8"L x 21-1/4"W x 31-1/4"H
  • Pressure Assist flushing system
  • Two-piece toilet
  • Elongated bowl
  • Includes trip lever, less seat and supply
  • Meets strict flushing performance guidelines established by the EPA (Environmental Protection Agency) WaterSense program
  • WaterSense labeled toilets use at least 20% less water than standard 1.6-gallon toilets
  • This product can help a building earn Water Efficiency points in the LEED Green Building Rating System™. See specification sheet for water use data.

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3519
  • Product familyWater Operated Water Closets
  • Product groupHighline®
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit