Publish your products
K-3577-TR Wellworth® Classic Two-piece round-front 1.28 gpf toilet with right-hand trip lever and tank cover locks
K-3577-TR Wellworth® Classic Two-piece round-front 1.28 gpf toilet with right-hand trip lever and tank cover locks
    Kohler

    K-3577-TR Wellworth® Classic Two-piece round-front 1.28 gpf toilet with right-hand trip lever and tank cover locks

    This water-saving version of the industry-leading Wellworth toilet brings graceful, streamlined design to the bath. At 1.28 gallons per flush, this high-efficiency toilet conserves up to 16,500 gallons of water per year compared to a 3.5-gallon toilet. Innovative technology ensures a high-performance flush for cleanliness. The round-front bowl conveniently fits smaller bath and powder rooms.

    FEATURES

    • Two-piece toilet.
    • Round-front bowl offers an ideal solution for smaller baths and powder rooms.
    • 1.28 gallons per flush (gpf).
    • Right-hand trip lever included.
    • Tank locks included.
    • Combination consists of the K-4436-TR tank and the K-4197 bowl.
    • Coordinates with other products in the Wellworth collection.

    Technology

    • Single-flush gravity uses the force of gravity and a precision-engineered tank, bowl, and trapway to create a strong siphon during flushing.
    • KOHLER's canister flush valve harnesses the natural force of gravity and optimizes flushing performance.
    • Class Five® flushing technology offers virtually plug-free performance and rinsing power for a clean bowl.

    Installation

    • Standard 12-inch rough-in.
    • Seat and supply line not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • Eligible for consumer rebates in some municipalities.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3577-TR
    • Product familyToilets
    • Product groupWellworth® Classic
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)25.25
    • Width (inches)19.62
    • Depth (inches)27.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilets
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit