Publish your products
K-3840-3 Vault™ 12-1/4" x 9-9/16" x 9" Top-mount/undermount bar sink with 3 faucet holes
K-3840-3 Vault™ 12-1/4" x 9-9/16" x 9" Top-mount/undermount bar sink with 3 faucet holes
    Kohler

    K-3840-3 Vault™ 12-1/4" x 9-9/16" x 9" Top-mount/undermount bar sink with 3 faucet holes

    Entertain in style with the Vault dual-mount bar sink. Handcrafted from premium quality stainless steel, this square sink is ideally sized for prepping drinks and appetizers, rinsing vegetables, and drying glassware. When installed as a top-mount sink, Vault offers a low-profile rim that makes it easier to wipe from the countertop directly into the bowl. An included bottom sink rack helps prevent scratches and keeps the finish looking new for longer. Pair this bar sink with other Vault sinks to bring a contemporary vibe to your kitchen.

    Features

    • 18-inch minimum base cabinet width.
    • Single bowl.
    • 9-inch depth.
    • Three faucet holes.
    • Includes installation hardware and bottom sink rack.
    • Three-hole faucet drilling

    Material

    • Handcrafted from 18-gauge stainless steel.

    Installation

    • Top-mount or under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3840-3
    • Product familySinks
    • Product groupVault™
    • TypeObject (single object)
    • Date of publishing2011-06-21
    • Edition number1
    • Height (inches)9.31
    • Width (inches)15
    • Depth (inches)15
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit