Publish your products
K-3997-rz Wellworth® Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks, and insulated tank
Kohler

K-3997-rz Wellworth® Two-piece round-front 1.28 gpf toilet with right-hand trip lever, tank cover locks, and insulated tank

A high-efficiency toilet at a surprisingly low price, the new edition Wellworth round-front toilet brings graceful design to the bathroom, while the flushing system offers exceptional bulk flushing performance and best-in-class cleanliness.

  • Round-front, standard-height toilet bowl
  • Includes trip lever
  • Significant water savings of as much as 16,500 gallons of water annually over a 3.5 gallon toilet
  • 28-1/2" x 18-1/4" x 28-3/4"
  • Large 3-1/4" canister flush valve features a powerful jet action, providing rapid water delivery from tank to bowl
  • 12" Rough in
  • Three pre-installed tank bolts for quick installation
  • Seat and supply line not included

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3997-rz
  • Product familyWater Operated Water Closets
  • Product groupWellworth®
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

North America
Canada
Mexico
United States