Publish your products
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
Kresla™ 48" bathroom vanity cabinet with sink and quartz top
    Kohler

    Kresla™ 48" bathroom vanity cabinet with sink and quartz top

    The Kresla vanity collection brings a quiet sophistication into your bathroom space with its with clean, architectural lines and range of finishes, and with its roomy interior, you'll find ample storage space to keep your bathroom organized and clutter-free. The Kresla 48" vanity set includes cabinet, quartz countertop with matching backsplash, sink, and hardware. With KOHLER®, it’s easy to find the design solution that’s right for you.

    Features

    • Set includes cabinet, precut quartz vanity top, backsplash, sink, cabinet hardware
    • Four full-extension 17" (432 mm) drawers with soft-close side-mount slides
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 20" (508 mm) cabinet interior provides ample storage space
    • Finish-matched cabinet interior offers generous clearance for plumbing
    • Vanity top has 8" (203 mm) widespread faucet holes; requires deck-mount faucet (sold separately)
    • Brushed Nickel hardware included on White, Atmos Grey, and Carbon Oak vanities, and Matte Black hardware on Light Oak vanities.

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sink
    • Solid wood and moisture-resistant MDF

    Installation

    • Separate vanity top makes for simplified installation
    • Easy installation – no special tools required

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-40640-BD1
    • Product familyFurniture
    • Product groupKresla™
    • TypeObject (single object)
    • Date of publishing2024-01-09
    • Edition number1
    • Height (inches)39.79
    • Width (inches)49.02
    • Depth (inches)22.95
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit