Publish your products
K-40UD00G20 Mach® WAVE DC 0.5 gpf urinal flushometer
Kohler

K-40UD00G20 Mach® WAVE DC 0.5 gpf urinal flushometer

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing that can be frightening for children. And by removing false actuations, WAVE technology provides even greater water savings.

Features

  • 0.5 gpf (1.9 lpf).
  • Activation distance is factory-set.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Engineered for optimal performance with KOHLER® commercial fixtures.
  • 125-micron filter protects internal components.
  • High back pressure vacuum breaker.
  • Locking stop cap provides protection against vandalism.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Includes 1.5V AA alkaline batteries.

Material 

  • Brass construction with durable Polished Chrome finish.

Technology 

  • Flushometer activates when hand is waved over electronic infrared WAVE sensor.
  • Patented piston technology for superior flush volume accuracy.

Installation 

  • Intended for urinal installations with 3/4" (19 mm) top spud coupling connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-40UD00G20
  • Product familyFlushometer
  • Product groupMach™ WAVE
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)19.75
  • Width (inches)4.37
  • Depth (inches)9.37
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit