Publish your products
K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower
K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower
K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower
K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower
K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower
    Kohler

    K-45415-AG Shift® Ellipse Multifunction 1.75 GPM Handshower

    The clean contemporary look of the Shift Ellipse handshower complements a wide variety of style lines. Two spray options give you a personalized water experience, allowing you to target specific areas with a concentrated massage or full-coverage setting. This Shift model also features a 1.75-gpm flow rate for conserving water without compromising performance.

    FEATURES

    • Multi-function handshower offers full-coverage and targeted massage spray settings.
    • Ergonomic design is comfortable and easy to grip.
    • MasterClean™ sprayface resists hard water buildup and is easy to clean.
    • 1.75 gpm (6.6 lpm) flow rate.
    • Contains flow-regulating check valve for backflow prevention.

    Installation

    • Bracket or slidebar required for wall-mount installation.
    • Deck-mount holder required for deck-mount installation.

    Water Conservation & Rebates

    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-45415-AG
    • Product familyShowers
    • Product groupShift®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)9
    • Width (inches)1.12
    • Depth (inches)0.94
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit