Publish your products
K-4701-CP Kathryn® elongated toilet seat with Polished Chrome hinges
K-4701-CP Kathryn® elongated toilet seat with Polished Chrome hinges
    Kohler

    K-4701-CP Kathryn® elongated toilet seat with Polished Chrome hinges

    Inspired by a classic KOHLER design from 1929, this seat coordinates with select Kathryn toilets to bring timeless sophistication to your bath or powder room. The compression-molded wood construction offers a substantial look and feel.

    FEATURES

    • Exclusive seat design for Kathryn K-3324 and K-3484 toilets.
    • Polished Chrome hinges.
    • Coordinates with other products in the Kathryn collection.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Molded wood.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4701-CP
    • Product familyAccessories
    • Product groupKathryn®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)1.06
    • Width (inches)14.62
    • Depth (inches)18.62
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit