Publish your products
K-5016-ET Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with top spud
Kohler

K-5016-ET Dexter™ siphon-jet wall-mount 0.5 or 1.0 gpf urinal with top spud

The straightforward design of the Dexter elongated urinal brings KOHLER styling and functionality to any application. The compact size is ideal for smaller public restrooms, and the back-wall geometry limits splashback for a cleaner user experience. This model features a 3/4" top spud.

FEATURES

  • Siphon jet urinal.
  • 3/4" top spud.
  • 0.5 or 1.0 gpf (1.9 or 3.8 lpf) based on valve selected.
  • Siphon jet.
  • 3/4" top spud.
  • Includes inlet and outlet spuds and hangers.
  • Includes anti-backsplash wall.
  • 14-1/2"(368 mm) extended rim.
  • 0.5 gpf (1.9 lpf) or 1.0 gpf (3.8 lpf).

Note: This product cannot be shipped to CA.

Material

  • Vitreous china.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5016-ET
  • Product familyUrinals
  • Product groupDexter™
  • TypeObject (single object)
  • Date of publishing2011-06-16
  • Edition number1
  • Height (inches)20.38
  • Width (inches)13.5
  • Depth (inches)14.5
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 41 13.16
  • CSI MasterFormat 2014 TitleResidential Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit