Publish your products
K-5026-8 Rêve® 39" pedestal bathroom sink basin with 8" widespread faucet holes
Kohler

K-5026-8 Rêve® 39" pedestal bathroom sink basin with 8" widespread faucet holes

With a geometric, V-shaped basin and a generous 39-inch width, the Rêve sink makes a striking focal point for your bathroom. Combine with the Rêve pedestal or wall-mount Rêve products for a dramatic ensemble.

FEATURES

  • 8-inch center faucet holes.
  • Deep, V-shaped basin.
  • Overflow drain with included K-4061 Polished Chrome cap.
  • Combines with the K-5031 shroud or K-5032 pedestal to create a pedestal or wall-mount sink.
  • Coordinates with other products in the Rêve collection.

Material

  • Fireclay

Installation

  • Pedestal or wall-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5026-8
  • Product familySinks
  • Product groupRêve®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6.68
  • Width (inches)18.31
  • Depth (inches)39.37
Related
  • Material mainFireclay
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Wash basins
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit