Publish your products
K-5266-1 Veer® 24" pedestal bathroom sink with single faucet hole
K-5266-1 Veer® 24" pedestal bathroom sink with single faucet hole
    Kohler

    K-5266-1 Veer® 24" pedestal bathroom sink with single faucet hole

    The Veer pedestal sink combines crisp, sophisticated style with a functional design that's perfect for smaller bathrooms. The slender column pedestal takes up minimal space, while the basin offers an ample deck on both sides to hold toiletries and grooming items.

    FEATURES

    • Ample side deck space for toiletries.
    • Single faucet hole.
    • Combination consists of the K-5248-1 basin and the K-5246 pedestal.

    Material

    • Vitreous china.

    Installation

    • Pedestal


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5266-1
    • Product familySinks
    • Product groupVeer™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)35.5
    • Width (inches)18.25
    • Depth (inches)24
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit