Publish your products
K-557-K DTV Prompt® Three-port digital thermostatic valve
Kohler

K-557-K DTV Prompt® Three-port digital thermostatic valve

For custom showering applications, this valve elevates your showering experience through the power of technology, giving you more options for cleansing and relaxation than ever. Digital thermostatic technology provides accurate, precise, and consistent temperature control. This precision-engineered, best-in-class digital thermostatic valve is designed for use with the DTV Prompt digital system, and its easy plug-and-go design makes installation simple. With three independently controllable outlet ports, this valve is ideally suited for applications where up to three outlets are required.

FEATURES

  • Digitally controlled thermostatic mixing valve.
  • Anti scald protection.
  • Three independently controllable 1/2" outlets with copper tube connections.
  • Up to 13 gallons per minute (49.2 L) flow rate with maximum flow of 8 gallons per minute (30.3 L) from one outlet.
  • 1/2" (12.7 mm) inlets with copper tube connections.
  • High temperature limit setting for additional protection.

Material

  • Reinforced engineering grade thermoplastic body.

Installation

  • Can be mounted within a standard 2x4 wall cavity.
  • Pre-wired with three-prong plug for connection to 110V AC receptacle.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-557-K
  • Product familyAccessories
  • Product groupDTV Prompt®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)2.68
  • Width (inches)15.12
  • Depth (inches)13.37
Related
  • Material mainThermoplastic olefin (TPO)
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit