Publish your products
K-6661 Undertone® 23" x 17-1/2" x 11-5/8" Undermount utility sink
K-6661 Undertone® 23" x 17-1/2" x 11-5/8" Undermount utility sink
K-6661 Undertone® 23" x 17-1/2" x 11-5/8" Undermount utility sink
    Kohler

    K-6661 Undertone® 23" x 17-1/2" x 11-5/8" Undermount utility sink

    The Undertone utility sink is an ideal choice for kitchens and laundry areas. Constructed from durable stainless steel, this deep basin offers generous room for household tasks. An engineered sound-absorption system significantly reduces dishwashing and disposal noise.

    FEATURES

    • 27-inch minimum base cabinet width.
    • Single bowl.
    • 11-1/4-inch depth provides generous workspace.
    • No faucet holes.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Rear drain increases workspace in the sink and storage space underneath.
    • Includes installation hardware.

    Material

    • Premium 18-gauge stainless steel.

    Installation

    • Under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6661
    • Product familySinks
    • Product groupUndertone®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)11.62
    • Width (inches)17.5
    • Depth (inches)23
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit